??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Expansion Type
Part No.
071222
Description
EP4B-IP-207RE
Seal Type
Contact Seal
A
3.42 Inch
B
10.5 Inch
C
3.49 Inch
Dmin
8.31 Inch
Dmax
8.69 Inch
E
1.87 Inch
Bolt Diameter
5/8 Inch
G
0.87 Inch
H
1.63 Inch
J
5.72 Inch
L
3.88 Inch
M
2.75 Inch
R
1.21 Inch
S
2.21 Inch
Total Expansion
0.25 Inch
Y
0.025 Inch
Z
2.94 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.